The WT Series was designed to accommodate water treatment applications and features a stainless steel module for superior protection in the harsh working environment.
Features & Benefits
- Modular design
- Stainless steel construction
- Manual disengagement feature is standard and replaces the need for a separate jaw clutch
- Torque range up to 60,000 in-lbs (6,780 Nm)
- Shaft sizes up to 3.75 inches (95.25 mm)