Español
Italiano
Deutsch
Français
English (AU)
English (US)
Español (CL)
Portuguese (BR)
In a time of reduced maintenance access and staff, improve productivity, increase uptime and enhance safety with our Smart Condition Monitoring System. Designed for use either as a stand-alone system, or for easy integration into your existing monitoring and control system, the Rexnord Smart Condition Monitoring System gives you the power to monitor critical assets 24/7 using proprietary algorithms created by the same engineers that designed the Rexnord gear drive. Sensor data is compared against models of healthy drive operating conditions and sends alerts to a local visual indicator, your control system and the Rexnord Connect portal so your team knows what action to take and when.
Don't waste time and money creating a custom parts and software solution to monitor the health of your gearbox. Rexnord's done all the work for you with our Series 1000 Smart Condition Monitoring kits, saving you as compared to a do-it-yourself condition monitoring alternative. Save time and money with all the components needed to quickly set up your system in every kit. Run it as a stand-alone system or integrate it into your existing condition monitoring solution. Simply purchase the kit, connect it and start monitoring - it's that easy.
Choose any combination of monitoring options to get alerts on the health of your gearbox
Standard kit offering. Gives green, yellow, red alerts indicating if the gearbox is healthy, needs attention soon, or at risk of downtime.
The optional external status display can be plugged into the edge's sensor network to inform an operator about the current running status of the gear drive or the details causing any alert.
The edge has a communication port that allows you the ability to communicate sensor values and overall gearbox health directly to your PLC/PAC
Optional Rexnord Connect Portal access is ideal when using the Smart Condition Monitoring System and not integrating into an existing control system. Receive on-screen asset information and contextual, actionable email messages when your gearbox requires attention. Optional cellular communications card for cloud-based software.
To purchase the Model 1020, 1050 or 1150, please call 1-877-935-9750. Hours of operation 8:00 a.m. to 5:00 p.m. Central Time.
For installation, upgrade and technical support, please call 1-877-935-9750. Hours of operation 8:00 a.m. to 5:00 p.m. Central Time.
Back to top ›
Everything you need for standard condition monitoring. Base level package monitoring overall vibration and oil temperature. Available as a Universal Kit.
Add oil analysis to an existing vibration system by monitoring oil quality, RH, temperature, and level. Contact a technical representative to purchase and configure.
Everything you need for advanced condition monitoring. Monitor overall vibration, as well as oil quality, RH and temperature. Available as a Universal Kit.
Get detailed vibration and gear drive specific insights designed by Rexnord, exclusively for Rexnord gear drives. Contact a technical representative to purchase and configure.
Buy
The Smart Condition Monitoring System - Series 1000 is available for the following Rexnord gear drives. Learn more about our connected gear offering or order your basic 1010 installation kit below.
Installation Documentation Installation & Upgrade Support PLC Integration Guide