Cement Industry Solutions

Request InformationFrom the rotary kiln and cooling system to bulk material handling for your cement mill applications, Rexnord is ready to help you with our extensive cement processing expertise and comprehensive line of mission-critical products. Mill operators, equipment manufacturers and consulting engineers turn to Rexnord for our cement industry power transmission solutions.

Brochure: Cement Industry Solutions

Interactive: Rexnord Products for Cement Applications

Learn how Rexnord power transmission solutions support the cement industry.

View Cement Industry Products ›

Bearing Products

For the toughest environments choose reliable, durable, easy-to-install Rexnord Bearings customized for your application.

View all Bearing Products

Link-Belt SAF-Style Bearing

High load-carrying capacity. Easy-to-remove and install shaft adapters.

Interchange Guide: Link-Belt SAF-Style Bearing

Rex Cylindrical and Spherical Roller Bearing

Broad offering of standard, narrow, wide and intermediate width series and full range of housing styles.

Brochure: Rex Cylindrical and Spherical Roller Bearing

Rex SHURLOK Adapter Mount Spherical Roller Bearing

Positive Locking System (PLS) for longer life. Spyglass Optical Strain Sensor (OSS) technology for reduced shaft mounting errors.

Product Sheet: Rex SHURLOK Adapter Mount Spherical Roller Bearing
 

Coupling Products

Choose from non-lubricated, lubricated and composite coupling designs to keep your mining operation moving.

View all Coupling Products

Falk Steelflex Grid Couplings

These industry standard, high-performing grid couplings are the best option for many high-torque, high-vibration applications.

Brochure: Falk Steelflex Grid Coupling

Falk Lifelign Gear Couplings

Triple-crowned teeth are engineered for minimal wear while accepting high-misalignment.

Product Sheet: Falk Lifelign Gear Coupling

Falk True Torque Fluid Couplings

The mechanical solution to soft starts that can be tuned to specification in the field.

Catalog: Falk True Torque Fluid Coupling

Omega Elastomeric Couplings

Excellent vibration dampening and high-misalignment capacity, for extended life of connected equipment.

Product Sheet: Omega Elastomeric Coupling

Viva Elastomeric Couplings

Split-in-half flex element for efficient installation/replacement. Patented "V" notch design for overload protection.

Product Sheet: Viva Elastomeric Coupling

Wrapflex Elastomeric Couplings

Replace-in-place design for quick installation and replacement, patented hub and flex element design ensure long life.

Product Sheet: Wrapflex Elastomeric Coupling

Falk Orange Peel Rotating Shaft Guards

Available in polyethylene, aluminum or steel for better life and performance.

Catalog: Falk Orange Peel Rotating Shaft Guard
 

Gear Products

For your demanding energy applications choose Rexnord’s high-quality and reliable gear designs.

View all Gear Products

Falk V-Class Gear Drives

Heavy-duty ductile iron, horizontally split housing, Magnum no-leak seals, runs cooler for longer life, quiet drive train.

Brochure: Falk V-Class Gear Drive

Falk A-Plus Gear Drives

Customizable steel housing and range of sizes allows this gearbox to be tailored to heavy-duty applications.

Product Sheet: Falk A-Plus Gear Drive

Planetgear Gear Drives

Modular, compact, power dense design and taconite duty seals for optimal performance.

Product Sheet: Planetgear Gear Drive

Falk Quadrive Shaft-Mounted Gear Drives

Built to stand up to continuous rough duty and is the easiest, quickest shaft-mounted drive to remove and install.

Product Sheet: Falk Quadrive Shaft-Mounted Gear Drive

Falk Ultramite Gearmotors

Features TA bushing for easy install/change-out; enables fitting of all standard IEC/NEMA motors.

Product Sheet: Ultramite Gearmotors
 

Industrial Chain Products

Withstand the toughest applications with a wide array of chain designs to suit customer requirements.

View all Industrial Chain Products

Link-Belt and Rex Engineered Steel Chain

Engineered steel and roller chain designed and manufactured to meet exact application requirements.

Product Sheet: Link-Belt and Rex Engineered Steel Chain

Rex Conveyor Idlers

Offered in a variety of designs and CEMA ratings required for a variety of conveyor designs.

Brochure: Rex Belt Conveyor Idlers

RexPro Roller Chain

RexPro has no heavy metals and is a Teflon and silicone-free chain that provides exceptional protection against corrosion, wear and stiff joints or links.

Product Sheet: RexPro Roller Chain
 

PT Drive Component Products

Protect your equipment, provide instant disengagement of your drives, and more with Rexnord PT Drive Components.

View all PT Drive Component Products

Autogard Torque Limiters

Adjustable, accurate and repeatable torque setting with instant and complete disengagement of drive for better performance.

Brochure: Autogard Torque Limiters

Falk True Hold Backstops

Roller/ramp design provides instant protection from system failure or overload.

Catalog: Falk True Hold Backstops

Stearns Motor Mounted Brakes

Standard products with a wide range of options offer a customized brake for a variety of applications.

View Stearns Motor Mounted Brakes
 

Services

Make your gear drive new again for your mining application with Rexnord’s unparalleled remanufacturing capabilities.

View all Power Transmission Services

Rexnord Industrial Services

Industry-leading gear drive repair, on-site repair, and universal drive shaft and clutch repair.

Brochure: Rexnord Industrial Service Offerings
 

SHURLOK Bearings Keep Costs Down for Cement Supplier

Download TCO ›   View Products ›