RexPro-X Roller Chain

The RexPro-X Extreme Perfromance Roller Chain is used for heavy-duty drives and lifting purposes. It has extremely high loading capacity for agriculture and forestry applications. 

Features & Benefits

  • Reinforced link plates and pins
  • Extremely robust and durable
  • Long service life
  • Outstanding protection against corrosion
  • Outstanding protection against wear

Product Details

  • Complies with the excellent RexPro standards
  • Enlarged bearing area
  • Higher tensile strength
  • Maximum fatigue resistance
  • Compatible with European type

Documentation

RexProX Roller Chain – Extreme Performance by Rexnord

ECE5-008_A4

Product Sheet | English | 363 KB