RexPlusCarbon
An excellent chain that resists acids and rust. The RexPlusCarbon Extreme Roller Chain brings together the RexCarbon chain and the RexPlus chain. The combination of these two chains are used in a wider range of applications dealing with water, steam or aggressive liquids. Other environments this chain can be used in are freezing temperatures, and the automotive industry.