Link-Belt Roller Chain
The Link-Belt Approved Perfromance Roller Chain is a double pitch roller chain. This chain is used in light and medium load applications, such as agricultural machinery or wood processing in the textile industry. Link-Belt chains have multiple types to choose from. From American to European, straight to double pitch, and H-Series, the Link-Belt chain is very diverse and reliable.