SAFER, FASTER, EASIER CONNECTIONS

Regal Rexnord has launched a new engineered steel chain for bucket elevators under its trusted Rex™ brand: RexPro™ Engineered Steel Chain. The exclusive field connection is safer and requires a readily available toolan impact driver.

RexPro Chain needs as few as two workers to assemble, uses a common tool, and can be connected in half the time or less compared to manufacturer approved methods. 

The quicker and easier method can also, most importantly, reduce safety risks. The installation crew can spend less time in potentially hazardous conditions, including less time in-elevator with drop risks, dust, etc., and it eliminates the need for heavy tools or non-recommended installation methods.

RexPro™ Engineered Steel Chain is the Safer + Faster + Easier solution for installing bucket elevator chain.

 

 Proudly made in Wisconsin—USA

 

helmet-icon.png

SAFER

Easy-to-use installation tool
Less exposure to safety risks

stopwatch_icon.png

FASTER

1/2 to 1/3 the install
time of a pin pusher

drill-icon.png

EASIER

Only requires a 25lb tool
Intuitive install

"There's a lot of advantages to the RexPro chain, no doubt. I think one of the biggest ones is safety."

~ Project Manager, Cement Manufacturer   Download Solution Story

ENGINEERED FOR STRENGTH AND DURABILITY.

 

 

Hover for additional information 

Field connections completed with standard tools (impact driver)
Loaded components are through hardened to maximize strength
Fit of pins and bushings distribute load evenly in sidebars
Intuitive field connections executed quickly
Case induction hardened pins and deep case carburized bushing resist wear
RexPro connection chain joint has the same load carrying capacity & wear characteristics of the chain
Field connections completed with standard tools (impact driver)
Loaded components are through hardened to maximize strength
Fit of pins and bushings distribute load evenly in sidebars
Intuitive field connections executed quickly
Case induction hardened pins and deep case carburized bushing resist wear
RexPro connection chain joint has the same load carrying capacity & wear characteristics of the chain

                                                                                                Reduce exposure to safety risk during maintenance |  Maximize throughout + uptime  | Optimize performance


Gear close up for industries served with RexPro

INDUSTRIES SERVED

Cement & Agg
Fertilizer
Asphalt
Mining
Pulp & Paper
Worker securing industrial chain on bucket elevator

COMPATIBLE BUCKET ELEVATORS

Centrifugal Discharge: Mill-Duty, High Performance
Gravity Discharge, Hi-Load, Super Capacity
Continuous Discharge: Industrial Duty
Industrial Chain Links Close-up blurred background_RexPro

REGAL REXNORD INDUSTRIAL CHAINS