Elevator Chain

Regal Rexnord elevator chain is designed and manufactured by Regal Rexnord Industries, a leader in the manufacturing of heavy-duty bucket elevators for cement mill service. Regal Rexnord elevator chains use pins that are induction-hardened through a proprietary process that accurately controls the metallurgy of the pin. The resulting hardness features allow for both shock-loading strength and wear resistance in hostile environments. They can also incorporate a seal feature that acts as an additional shield to exclude materials from between the pin and bushing gap. Together, these features offer an average 30 percent more wear life than standard chain in specific applications.
 

RexPro Engineered Steel Chain:

  • features an easy-to-use installation tool
  • ensures less exposure to safety risks
  • has 1/2 to 1/3 the install time of a pin pusher
  • only requires a 25lb tool
  • can be installed intuitively
Learn More About RexPro   View Products
More About Elevator Chain
Close

Product Support

Contact Rexnord to place orders or receive product and service information for Elevator Chain.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+49 2741 2840