UltraMax Gear Drives

The Falk UltraMax Drive delivers all the performance of a parallel shaft gear drive, with the economy of a gearmotor. Designed to meet the tough challenges of medium and heavy-duty concentric gear drive operation, UltraMax gives you everything you need, from outstanding design and durability to long life, easy maintenance and overall efficiency. With UltraMax, you get more power for your dollar, with savings of up to 30% over a comparably rated parallel shaft gear drive. UltraMax can be used in high torque applications that once required parallel-shaft drives. Tough and versatile, the compact, long-lasting UltraMax offers a fully-featured concentric design that works in today’s global markets.

Need help selecting a product?

Search by Application, Nomenclature.

Start Here
More About UltraMax Gear Drives
NEW
Smart Tag

Rexnord's Smart Tag Solution

Rexnord's Smart Tags delivers product installation, maintenance, and reorder support designed to increase your efficiency.

Learn About Smart Tags

Try it Now!

Download the Rexnord Smart Tag App and scan the QR code below to sample the Smart Tag experience

Test QR Code
Close
Concentric Inline UltraMax
Pages: 1 of 1
Falk 2040 Gear Drives

Falk 2040 Gear Drives

The Falk Ultramax size 2040 gear drive delivers has ratio range of 1.5 - 158.9 and a torque range of 3,040 - 14,400. The Ultramax product line is only available for use with a horizontal low speed shaft in foot mounted applications, and also features many standard motor mounting options such as top motor mounts, scoop mounts, and flanged motor mounts.
Pages: 1 of 1

Product Support

Contact Rexnord to receive product and service information for UltraMax Gear Drives.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+32 1544 3811

For motors that are compatible with the displayed gearboxes, visit the Regal Rexnord website.