Chain Drive Metal Conveyor Belting

The Chain Drive Series belting combines the product support of a woven mesh belt with the smooth ride of a positive drive, giving you a belt ideal for applications where product stability, drainage and airflow are critical.

What can the Chain Drive Series do for your application?

Benefits of the Chain Drive Series

Adaptable for Your Application

Mesh opening, chain type and rod placements are fully customized to the requirements of your product and application. 

Retains Product Quality

Because the belt is self-supporting, consistent airflow and drainage is easily achieved without conveyor structure creating dead spots. Flights and side guards are also available to be sure product remains on the belt, especially effective on inclines or declines.