Roller Chain

Request InformationRexnord’s roller chain is broadly used in power transmission applications, ranging from general industrial applications to operation in specialized areas, such as food processing, heavy construction equipment, or even demanding oil field service.

Features & Benefits:

  • Single and multiple standard roller chains are available in many sizes.
  • Double-pitch drive chains available for slower speed drives on long centers.
  • High temperature factory pre-lubrication for long life at high speeds.
  • Stainless steel standard roller chain provides excellent corrosion resistance.
  • Case-hardened pin for maximum wear life.
  • Chain modifications available for special operating conditions.
  • Wide waist sidebars for superior fatigue strength.
  • Armor-cased pins for maximum wear resistance.
  • Pre-stressed after assembly to reduce early break in wear.
 
NEW
Smart Tag
Rexnord's IIoT Smart Tag Solution
Rexnord's IIoT Smart Tags delivers product installation, maintenace, and reorder support designed to increase your efficiency.
Try it Now!
Download the Rexnord IIoT Smart Tag App and scan the QR code below to sample the Smart Tag experience
Test QR Code
Get the App