200 Series Torque Limiter
The original Autogard Torque Limiter with a trusted design that will disengage at a pre-set torque value. This product has a massive install base that services a wide range of applications.
Features & Benefits
- Simple, cost-effective design
- Automatic or manual reset
- Torque range up to 75,000 in-lbs (8,747 Nm)
- Shaft sizes up to 4.02 inches (102 mm)
Product Details
- Proven design with thousands of units successfully in operation
- Accurate torque limitation prevents costly downtime
- Standard designs can accommodate large torque ranges
- Instantaneous disengagement protects equipment from damaging inertias
- Bi-directional protection
- Easy to adjust to desired allowable torque
- Three types available: Type AC - Automatic Rapid Reset, Type ACT - Automatic Synchronous Reset, Type AF - Freewheeling, Manual Reset for high speed