Home Industrial Chain Roller Chain High Performance Roller Chain

High Performance Roller Chain

The High Performance Line is best utilized when dealing with drum drives, or steelmaking. This line is best utilized in heavy mechanical engineering environments, like drilling rigs, road construction, automotive or agriculture and forestry.

More About High Performance Roller Chain

Features and Benefits:

  • NSF H2 certification, RoHS:2005 compliant
  • Seam-free rollers
  • Shot-peened pins, plates, bushes and rollers
  • Improved wear resistance
  • Outstanding corrosion protection
  • Very high impact strength
  • Performs under the toughest conditions
  • Long working life

 

Lubrication:

Proper maintenance prolongs the service life of your chains. It's important to choose not only the right lubrication frequency, but also the right lubricant. Finding a lubricant that can stand up to corrosion and wear, stiff joint links, and be used in a diverse range of applications can be difficult.

Close

Documentation

Rexnord RexPro Roller Chain

ECE5-011_A4

Product Sheet | English | 522 KB

Product Support

Contact Rexnord to receive product and service information for High Performance Roller Chain.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+49 2741 2840