RexCarbon Roller Chain

placeholder

A maintenance-free and long lasting chain that is best for applications that make lubrication difficult or almost impossible. This chain has a medium load capacity, and works in difficult conditions. 


Catalog: RexCarbon

Features & Benefits

  • Maintenance-free due to high-tech carbon sliding sleeves
  • Extremely long service life
  • Low noise
  • Eco-friendly

Product Details

  • Extremely long service life, even without relubrication
  • High energy efficiency
  • High wear resistance, 18 times better than the previous model
  • High-tech carbon sliding sleeves
  • Extremely robust
  • NSF H1 certification
  • Low-friction chain bearing
  • Carbon Sliding Sleeves
  • 08 B only available with curved link plate
  • Also suitable as multiplex chain
  • Special versions suitable for temperatures up to + 175° C