Quadrive Gear Drives

Rexnord is a leading manufacturer of shaft mount gear drives for the heavy-duty industrial market. Our shaft mount gear drives feature rugged designs to meet every operating challenge, and they're site proven in the world's most demanding applications. Rexnord Shaft Mount Gear Drives are application-engineered to minimize stress and wear and extend service life.

Quadrive Installation

Quadrive
Pages: 1 of 1
Falk 5203J Gear Drives

Falk 5203J Gear Drives

The Quadrive size 5203 has a maximum low speed shaft bore diameter of 2 3/16 inch, and is available in three standard configurations: Shaft Mounted (JR), Flange Mounted (JF), and Screw Conveyor (JSC).
Pages: 1 of 1

Documentation

Product Support

Contact Rexnord to receive product and service information for Quadrive Gear Drives.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+32 1544 3811

For motors that are compatible with the displayed gearboxes, visit the Regal Rexnord website.