A Highly Flexible, Adaptable Coupling Solution

The CENTAX-SEC coupling system offers flexibility, customization, and modular design for nearly any system. Designed especially for diesel-driven main and auxiliary drives, the components are configurable for multiple combinations, allowing efficient and fast customized solutions. The CENTAX-SEC coupling program protects your drive from torsional vibrations, is able to compensate misalignment and damp vibration and noise, the CENTAX-SEC is a reliable system. The rubber-in-shear elements are torsionally and radially flexible, with three optional components to enhance angular and axial capabilities: membranes, links, and bolts, offering additional flexibility. The torsional elasticity of each application is fine-tuned by the customized components; shocks and vibrations are damped, and noise levels are lowered. With precision-engineered features and flexibility, the CENTAX-SEC series offers the most multifaceted portfolio in the market.

CENTAX-SEC Coupling

Roll over for more information

Rubber Elements: are torsionally and radially highly flexible. Combined with optional components each application gets the necessary flexibility in axial and angular direction.
Modular Design: Multiple combinations of the CENTAX-SEC components result in a modularity allowing efficient and fast customized solutions.
Link Couplings: Are a combination of rubber elements with links for extreme high demand of misalignment capacity. For extremely soft mounted engines, shock stress applications and acoustic decoupling.
Rubber Elements: are torsionally and radially highly flexible. Combined with optional components each application gets the necessary flexibility in axial and angular direction.
Modular Design: Multiple combinations of the CENTAX-SEC components result in a modularity allowing efficient and fast customized solutions.
Link Couplings: Are a combination of rubber elements with links for extreme high demand of misalignment capacity. For extremely soft mounted engines, shock stress applications and acoustic decoupling.
More About CENTAX-SEC

Why Choose CENTAX-SEC Couplings?

Flexible

The CENTAX-SEC offers rubber-in-shear elements available in several different degrees of shore hardness, enabling the torsional flexibility of couplings to be adapted to each application.

Adaptable

With a myriad of configurations and optional components available, the CENTAX-SEC coupling system offers one of the most multifaceted portfolios on the market.

Compensates Misalignment

The CENTAX-SEC rubber elements are torsionally and radially flexible and combine with three optional components for additional axial and angular flexibility.

Modular

An optionally available fail-safe device ensures your drivetrain continues to provide connection in the event of a rubber element failure.

Close

Documentation

CENTAX-SEC_Catalog

CX-SEC-EN-13-17

Catalog | English | 5 MB

Product Support

Contact Rexnord to receive product and service information for CENTAX-SEC.

North America

630-236-3500

Outside North America

+49 2129 9120