Uncompromising, Easy to Install and Highly Flexible
CENTAX torsional couplings are built for diesel and gas driven compressors, pump drives, and similar industry applications. Economical, easy to mount, and simple to install, the CENTAX couplings are a no-fuss solution built with unparalleled quality. The torsionally soft CENTAX couplings feature a rubber-in-shear element with high torsional and radial flexibility. The coupling designs can be plugged in axially for maximum ease of mounting. The cost-effective, compact design makes the CENTAX portfolio a superior solution for many applications. With many options and variations to increase damping qualities, compensate for axial, angular, and radial misalignments, and cover a range of torques from 400 to 800,000 Nm, there are a vast array of solutions within the CENTAX portfolio.