Optimized for reduced heat dissipation and effective ventilation

The CENTAMAX series is characterized by a highly efficient self-ventilating design. The high thermal capacity (HTC) design features a superior allowable power loss compared to other conventional couplings. This ensures longer equipment life in newer, more torsionally active low-emission diesel engine systems. The HTC design also makes CENTAMAX a cost-effective solution, as less costly coupling designs may be used in many applications. The torsional flexibility and elasticity of this rubber-in-shear design shifts critical resonances below operation speed. The drive is then subject to only minor continuous vibratory torques, protecting and extending the life of your equipment. Rubber elements for the CENTAMAX are available in different degrees of shore hardness. CENTAMAX elements are also offered in higher temperature CENTALAN-HT or silicone if required. This enables easy adjustment of the torsional flexibility of the couplings. Torsional vibrations are damped, and resonance reduced, minimizing the impact on your driven equipment. CENTAMAX is built with overload protection. Under extreme loads caused by torque overloads or generator short circuits, the flexible coupling slips through cogged outer teeth, protecting the engine and surrounding units from overload damage. CENTAMAX includes many plug-in variations for simple assembly with minimal mounting effort. The hubs can be customized to various mounting and application conditions. Built with the highest standards in design and quality, CENTAMAX coupling systems are the reliable choice.

CENTAMAX Coupling

Roll over for more information

Variable Rubber Element: Available in different degrees of Shore hardness. This enables the torsional flexibility of the couplings to be adapted with utmost variability to the specific application.
Ventilation: All CENTAMAX couplings are effectively ventilated. The HTC-coupling type features a superior allowable power loss compared to conventional couplings.
Fail-Safe: It's better to bend than to break upon extreme load by mal-synchronization or in case of short-circuits the coupling slips through. This protects engine and coupled units from overload.
Customizable Hub: Available as plug-in versions for axial assembly offering a minimum mounting effort. The hubs can be customized to any kind of mounting and application condition.
Variable Rubber Element: Available in different degrees of Shore hardness. This enables the torsional flexibility of the couplings to be adapted with utmost variability to the specific application.
Ventilation: All CENTAMAX couplings are effectively ventilated. The HTC-coupling type features a superior allowable power loss compared to conventional couplings.
Fail-Safe: It's better to bend than to break upon extreme load by mal-synchronization or in case of short-circuits the coupling slips through. This protects engine and coupled units from overload.
Customizable Hub: Available as plug-in versions for axial assembly offering a minimum mounting effort. The hubs can be customized to any kind of mounting and application condition.
More About CENTAMAX

Why Buy CENTAMAX Couplings?

Temperature Resistant

CENTAMAX couplings perform better under higher temperatures than conventional couplings.

Safe

CENTAMAX couplings are built with overload protection, designed to disengage in the case of short circuits and torque overloads, protecting your connected equipment from damage.

Flexible

Torsional vibrations and shock loads are reliably damped, and the coupling is easily adapted to fit your application.

High Quality

Built with the highest standards in design and quality, CENTAMAX coupling systems are proven time and time again as the reliable choice. 

Close

Documentation

CENTAMAX_Catalog

CM-EN-02-18

Catalog | English | 3 MB

Product Support

Contact Rexnord to receive product and service information for CENTAMAX.

North America

630-236-3500

Outside North America

+49 2129 9120