Offering Increased Stiffness at Rising Torques

The CENTAFLEX-R offers progressive torsional performance with very low stiffness at low torque and increased moderate stiffness at higher torque. This simple, reliable roller coupling is suited for many heavy-duty industrial drives and applications, including most close coupled marine transmissions. The patented CENTAFLEX-R design shifts torsional resonance to prevent gear chatter and vibration. Compressed rubber rollers between cams are highly engineered and backed by extensive testing, with no bonding. Made from temperature-resistant elastomeric materials, the couplings are suitable for high ambient temperatures. Higher temperature-tolerant and oil-resistant rubber rollers are also available as a variable. Suitable for blind fitting in bell housings, the design is an easy-to-maintain, economically sound solution.

CENTAFLEX-R Coupling

Roll over for more information

Rubber Rollers: A robust roller coupling design, ideal for boat drives, providing a very low stiffness at low torque which shifts the torsional resonance below idle speed and prevents gear chatter.
Temperature Resistant: A temperature resistant elastomer with high dampening features at high ambient temperatures
Rubber Rollers: Special “HD” rubber rollers are available for heavy duty applications (also oil resistant)
Rubber Rollers: A robust roller coupling design, ideal for boat drives, providing a very low stiffness at low torque which shifts the torsional resonance below idle speed and prevents gear chatter.
Temperature Resistant: A temperature resistant elastomer with high dampening features at high ambient temperatures
Rubber Rollers: Special “HD” rubber rollers are available for heavy duty applications (also oil resistant)
More About CENTAFLEX-R

What Are the Benefits of the CENTAFLEX-R?

Reliable

The simple, reliable design of this proven roller coupling is suited for many heavy-duty industrial drives and applications, including most close-coupled marine transmissions.

Progressive Torsional Stiffness

The CENTAFLEX-R offers low stiffness at low torque, shifting the torsional resonance below idle speed, and progressively increased moderate stiffness at higher torque.

Durable

The rubber-in-compression rollers between cams offer high reliability and performance that’s free from bonding.

High Quality

Proven in service and through extensive testing, the precision-engineered cams are measured and designed using the latest computer technology.

Close

Documentation

CENTAFLEX-R_Catalog

CF-RS-EN-05-08

Catalog | English | 1 MB

Product Support

Contact Rexnord to receive product and service information for CENTAFLEX-R.

North America

630-236-3500

Outside North America

+49 2129 9120