Cam-Grid Series Metal Belt

Grid-style straight and turn conveying that protects product quality.
Carry Small Products with Ease
Reliable metal conveyor belting for small, delicate food products.
The Cam-Grid Series metal spiral conveyor is a reliable solution for carefully conveying small or fragile food products. Configured to provide the best product support possible, the Cam-Grid's versatile design can include a mesh overlay, side plates and other accessories to retain product quality and increase output.

What can the Cam-Grid Series metal belt do for your application?
Benefits of the Cam-Grid Series

Cleans Easily & Effectively

Each outer link has an oblong slot holding the rod which easily collapses to give critical access for cleaning. Open belt area also ensures water and other cleaning agents sanitize in areas where debris can hide.

Adaptable for Your Application

A variety of constructions to accommodate different products and floor plans. Select a rods-only construction, or mesh overlay for more delicate product. Different configurations enable tight turns and heavier carrying requirements with ease.

Retains Product Quality

Open area in either the rods only or mesh overlay variations ensure product receives consistent airflow and water efficiently drains. Rods effectively carry larger products and trays, while the mesh overlay carefully supports small or soft food products.

Minimizes Risk of Belt Failure

Overlays are constructed with spring temper stainless steel, aiding to resist fatigue and damage. Various configurations match the carrying needs of your application, ensuring the belt keeps moving product effortlessly.

Our Products
See what the series has to offer
 
Cam-Grid
Available in widths up to 48" (1,219mm) and can accommodate speeds up to 80 feet per minute (24mpm). Turn ratio of 1.6-2.4 and tension ratings up to 200 pounds (90.7kg). Available in T304SS and T316SS materials.
Request Information
Cam-Grid Xtra
Features heavy-duty links able to carry heavier loads for increased throughput without extra weight. Widths up to 56 inches (1,422mm) and can accommodate speeds up to 150 feet per minute. Turn ratio of 1.6-2.4 x belt width and tension rating up to 300 pounds (136kg). Available in T304SS and 403SS.
Request Information
Heavy Duty Tight Radius Cam-Grid
Widths up to 54 inches (1,370mm) and can accommodate speeds up to 150 feet per minute (46mpm). Turn ratio 1.1-1.6 x belt width. Tension rating up to 250 pounds (113.4kg) rating for turn applications. Availalbe in T316SS and T304SS.
Request Information
Cam-Grid GP
Narrow link profile allows for drop-in replacement and retrofits on existing units. Available in widths up to 48 inches (1,219mm) with turn ratio of 1.6-2.2 x belt width. Tension rated for 200 pounds (90.7kg). Comes in T304SS.
Request Information
Leading Edge Performance Grid
Our strongest grid-style turn belt. High tangential tension rating of 450lbs. Belt comes in 1" pitch with 2.2 x belt width nominal inside turning radius. Available in widths up to 52" (1,321mm). Can accommodate speeds of up to 150fpm (45.7mpm). Available in T304 stainless steel.
Request Information
Technical Specifications
 
Belt Type
Material
Turn Ratio (x belt width)
Tension Rating
Width
Max. Speed
Cam-Grid 1.2
T304SS
Standard Radius
Reduced Radius
 
Straight
Turn
48" (1219 mm) maximum
80 fpm (242 mpm)
2.0 - 2.4
1.6 - 1.99
Single Weld:
400 lbs
(181.4 kg)
200 lbs
(90.7 kg)
Double Weld:
600 lbs
(272.1 kg) 
300 lbs
(136.1 kg)
Cam-Grid Xtra
T304SS
Standard Radius
Reduced Radius
 
Straight
Turn
 
 
150 fpm
1.6 - 2.4
1.6 - 2.0
Standard Duty
400 lbs
(181 kg)
200 lbs (91 kg)
Standard Duty
18" - 42" (457 mm - 1,067 mm)
Heavy Duty
600 lbs (272.1 kg)
300 lbs (136.1 kg)
Heavy Duty
18" - 54" (457 mm - 1,372 mm)

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order