Conveyor Sprockets

Request Information

Rexnord sprockets are engineered to continuously improved productivity for customers in every application. With more than 120 years of experience, Rexnord offers the broadest selection of high quality chains, components, sprockets and accessories available in the world. Our team of experienced application engineers and industry experts is committed to helping you select the ideal product for your applications.
 

Features & Benefits:

  • Industry leading tracking
  • Provide smooth operation
  • Superior chain-to-sprocket interaction

 

Rexnord 1000 Molded Split MatTop Sprockets
Rexnord 1000 Molded Split MatTop Sprockets
1000 series sprocket. NS split sprockets for easy installation as well as providing excellent chain sprocket interaction. Available in glass reinforced polyamide (nylon) material. Runs with all 1000 series MatTop chains
Expand Description ›
Rexnord 1010 Machined Non-split (KU) MatTop Sprockets
Rexnord 1010 Machined Non-split (KU) MatTop Sprockets
1010 series sprocket. KU sprockets are machined from solid material providing excellent chain sprocket interaction as well as making them easy to clean. Available in UHMWP or Polyamide (Nylon) materials. Runs with all 1010 series MatTop chains.
Expand Description ›
Rexnord 1500 Molded Non-split MatTop Sprockets
Rexnord 1500 Molded Non-split MatTop Sprockets
1500 series sprocket. N one piece sprockets providing excellent chain sprocket interaction. Available in POM (Acetal) material. Runs with all 1500 series MatTop chains
Rexnord 1500 Molded Split MatTop Sprockets
Rexnord 1500 Molded Split MatTop Sprockets
1500 series sprocket. NS split sprockets for easy installation as well as providing excellent chain sprocket interaction. Available in glass reinforced polyamide (nylon) material. Runs with all 1500 series MatTop chains
Expand Description ›
Rexnord 1700 Molded Non-split MatTop Sprockets
Rexnord 1700 Molded Non-split MatTop Sprockets
1700 series sprocket. N one piece sprockets providing excellent chain sprocket interaction. Available in POM (Acetal) material. Runs with all 1700, 1701 & 1701TAB series TableTop chains
Rexnord 1757 Molded Non-Split TableTop Sprocket Drums (Idler Wheels)
Rexnord 1757 Molded Non-Split TableTop Sprocket Drums (Idler Wheels)
1757 idler wheel. These idler wheels are molded from self lubricated LF material so that they spin freely on a stationary shaft. Runs with all 1757 series TableTop chains
Rexnord 2010 Machined Non-split (KU) MatTop Sprockets
Rexnord 2010 Machined Non-split (KU) MatTop Sprockets
2010 series sprocket. KU sprockets are machined from solid material providing excellent chain sprocket interaction as well as making them easy to clean. Available in UHMWP or Polyamide (Nylon) materials. Runs with all 2010 series MatTop chains
Expand Description ›
Rexnord 2500 Molded Non-split MatTop Sprockets
Rexnord 2500 Molded Non-split MatTop Sprockets
2500 series sprocket. N one piece sprockets providing excellent chain sprocket interaction. Available in POM (Acetal) material. Runs with all 2500TAB, 2550 & 2565 series TableTop chains
Rexnord 3120 Machined Non-split (KU) MatTop Sprockets
Rexnord 3120 Machined Non-split (KU) MatTop Sprockets
3120 series sprocket. KU sprockets are machined from solid material providing excellent chain sprocket interaction as well as making them easy to clean. Available in Polyamide (Nylon) material. Runs with all 3120 series MatTop chains
Expand Description ›
Rexnord 3180 Machined Non-split (KU) MatTop Sprockets
Rexnord 3180 Machined Non-split (KU) MatTop Sprockets
3180 series sprocket. KU sprockets are machined from solid material providing excellent chain sprocket interaction as well as making them easy to clean. Available in Polyamide (Nylon) material. Runs with all 3180 series MatTop chains.
Expand Description ›
Rexnord 4700 Molded Non-split MatTop Sprockets
Rexnord 4700 Molded Non-split MatTop Sprockets
4700 series sprocket. N one piece sprockets providing excellent chain sprocket interaction. Available in POM (Acetal) material. Runs with all 4700 & 5700 series MatTop chains
Rexnord 5700 Molded Non-split MatTop Sprockets
Rexnord 5700 Molded Non-split MatTop Sprockets
5700 series sprocket. N one piece sprockets providing excellent chain sprocket interaction. Available in POM (Acetal) material. Runs with all 4700 & 5700 series MatTop chains
Rexnord 5700 Molded Split MatTop Sprockets
Rexnord 5700 Molded Split MatTop Sprockets
5700 series sprocket. NS split sprockets for easy installation as well as providing excellent chain sprocket interaction. Available in glass reinforced polyamide (nylon) material. Runs with all 4700 & 5700 series MatTop chains
Expand Description ›
Rexnord 5936 Molded Non-split MatTop Sprockets
Rexnord 5936 Molded Non-split MatTop Sprockets
5930 series sprocket. N one piece sprockets providing excellent chain sprocket interaction. Available in POM (Acetal) material. Runs with all 5930 series MatTop chains
Rexnord 5936 Molded Split MatTop Sprockets
Rexnord 5936 Molded Split MatTop Sprockets
5936 series sprocket. NS split sprockets for easy installation as well as providing excellent chain sprocket interaction. Available in glass reinforced polyamide (nylon) material. Runs with all 5930 & 6930 series MatTop chains
Expand Description ›
Rexnord 5966 Molded Non-split MatTop Sprockets
Rexnord 5966 Molded Non-split MatTop Sprockets
5966 series sprocket. N one piece sprockets providing excellent chain sprocket interaction. Available in POM (Acetal) material. Runs with all 5960 series MatTop chains
Rexnord 5996 Molded Non-split MatTop Sprockets
Rexnord 5996 Molded Non-split MatTop Sprockets
5996 series sprocket. N one piece sprockets providing excellent chain sprocket interaction. Available in POM (Acetal) material. Runs with all 5990 series MatTop chains
Rexnord 5996 Molded Split MatTop Sprockets
Rexnord 5996 Molded Split MatTop Sprockets
5996 series sprocket. NS split sprockets for easy installation as well as providing excellent chain sprocket interaction. Available in glass reinforced polyamide (nylon) material. Runs with all 5990 series MatTop chains.
Expand Description ›
Rexnord 6085 Machined Non-split (KU) MatTop Sprockets
Rexnord 6085 Machined Non-split (KU) MatTop Sprockets
6085 series sprocket. KU sprockets are machined from solid material providing excellent chain sprocket interaction as well as making them easy to clean. Available in UHMWP or Polyamide (Nylon) materials. Runs with all 6085 series MatTop chains
Expand Description ›
Rexnord 6085 Molded Non-split MatTop Sprockets
Rexnord 6085 Molded Non-split MatTop Sprockets
6085 series sprocket. N one piece sprockets providing excellent chain sprocket interaction. Available in POM (Acetal) material. Runs with all 6085 series MatTop chains

Conveyor Sprockets

North America: 1-866-REXNORD (1-866-739-6673)
Outside North America: +31 174 445111

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.