Omnibox Gear Drives

Request Information

When it comes to winning solutions to your right-angle, small worm gear drive challenges, Falk Omnibox has it all. Omnibox incorporates our best durability and reliability features into one competitively priced product line. Over 475,000 configurations mean there’s one that’s precisely right for virtually every application. And Omnibox delivers all this quality and performance in a package that offers drop-in convenience for minimal downtime.

 

Features & Benefits:

  • Three families: worm, worm-worm and helical-worm
  • 14 sizes and more than 475,000 combinations
  • Up to 90,000 Ib-in (10 kNm)
  • Reductions from 5:1 to 3600:1
  • Cast iron housings
  • Hardened, precision-ground worm shafts
  • Chill cast bronze worm gears
  • Heavy-duty LS tapered roller bearings
  • Viton double lip seals
  • NEMA and IEC motor flanges

Catalog

All Falk Omnibox Right-Angle Gear Drive products can be viewed in our comprehensive catalog.

Catalog: Falk Omnibox Right-Angle Gear Drives

Contact Omnibox Gear Drives Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.

NEW
Smart Tag
Rexnord's IIoT Smart Tag Solution
Rexnord's IIoT Smart Tags delivers product installation, maintenace, and reorder support designed to increase your efficiency.
Try it Now!
Download the Rexnord IIoT Smart Tag App and scan the QR code below to sample the Smart Tag experience
Test QR Code
Get the App