Ultramite Gear Drives

Falk Ultramite Concentric Inline Gear Drives are built for longer service life. An integral high-speed pinion is fully supported by bearings within the gearbox, not by motor bearings, while dual lip seals prevent contamination. Ultramite is motor-independent allowing the use of standard NEMA C-face or IEC motors. The innovative motor bushing eliminates fretting between the motor and the gear drive. This design offers easy installation and allows for quick, trouble-free change out, even after years of hard, continuous use.  Multiple mounting positions are available, including base, wall, top, vertical, shaft and flange. Falk Ultramite Gearmotors have continuous-duty ratings from the American Gear Manufacturers Association (AGMA).

Need help selecting a product?

Search by Application, Nomenclature, Manufacturer.

Start Here
Ultramite
Pages: 1 of 1
Pages: 1 of 1

Documentation

The NEW Falk Ultramite

GR5-034

Product Sheet | English | 307 KB

Falk Ultramite Gearmotors

GR1-001

Brochure | English | 1 MB

Falk Ultramite Gearmotors

281-810

Interchange Guide | English | 1 MB

Product Support

Contact Rexnord to place orders or receive product and service information for UC Ultramite Gear Drives.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+32 1544 3811

For motors that are compatible with the displayed gearboxes, visit the Regal Rexnord website.