Ultramite Gear Drives

Request Information

Falk Ultramite Concentric Inline Gear Drives are built for longer service life. An integral high-speed pinion is fully supported by bearings within the gearbox, not by motor bearings, while dual lip seals prevent contamination. Ultramite is motor-independent allowing the use of standard NEMA C-face or IEC motors. The innovative motor bushing eliminates fretting between the motor and the gear drive. This design offers easy installation and allows for quick, trouble-free change out, even after years of hard, continuous use.  Multiple mounting positions are available, including base, wall, top, vertical, shaft and flange. Falk Ultramite Gearmotors have continuous-duty ratings from the American Gear Manufacturers Association (AGMA).

 Brochure: Falk Ultramite Gearmotors

 

Features & Benefits:

  • C-face motor for ease of installation and removal
  • 13 sizes
  • Up to 183,000 lb-in (20 kNm)
  • 0.25 - 300 hp (.19 - 225 kW) capacity
  • Reductions from 1.4:1 to 16,000:1
  • Base and flange mounted designs
  • 3-year warranty

 

Configurable

Configure Product

This is a configurable product. Use our online product configurator to specify your exact requirements for a model suited to your needs.
X

Product Configurator

Ultramite Gear Drives

Falk Ultramite 09UC Gearmotors
Falk Ultramite 09UC Gearmotors
The Falk Ultramite UC Inline Helical size 09 gear drive has ratio range of 1.4 - 10,000 and a max torque of 25,300 inch pounds. The UC Ultramite Inline product line offers flange or footed housing options. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›

View 09UC Ultramite Gear Drives

Falk Ultramite 10UC Gearmotors
Falk Ultramite 10UC Gearmotors
The Falk Ultramite UC Inline Helical size 10 gear drive has ratio range of 1.4 - 10,000 and a max torque of 39,100 inch pounds. The UC Ultramite Inline product line offers flange or footed housing options. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›

View 10UC Ultramite Gear Drives

Falk Ultramite 201UC Gearmotors
Falk Ultramite 201UC Gearmotors
The Falk Ultramite UC Inline Helical size 201 gear drive has ratio range of 3.6 - 200 and a max torque of 795 inch pounds. The UC Ultramite Inline product line offers flange or footed housing options. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›

View 201UC Ultramite Gear Drives

Falk Ultramite 202UC Gearmotors
Falk Ultramite 202UC Gearmotors
The Falk Ultramite UC Inline Helical size 202 gear drive has ratio range of 3.6 - 200 and a max torque of 1400 inch pounds. The UC Ultramite Inline product line offers flange or footed housing options. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›

View 202UC Ultramite Gear Drives

Falk Ultramite 203UC Gearmotors
Falk Ultramite 203UC Gearmotors
The Falk Ultramite UC Inline Helical size 203 gear drive has ratio range of 3.6 - 10,000 and a max torque of 1850 inch pounds. The UC Ultramite Inline product line offers flange or footed housing options. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›

View 203UC Ultramite Gear Drives

Falk Ultramite 204UC Gearmotors
Falk Ultramite 204UC Gearmotors
The Falk Ultramite UC Inline Helical size 204 gear drive has ratio range of 3.6 - 10,000 and a max torque of 2990 inch pounds. The UC Ultramite Inline product line offers flange or footed housing options. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›

View 204UC Ultramite Gear Drives

Falk Ultramite 205UC Gearmotors
Falk Ultramite 205UC Gearmotors
The Falk Ultramite UC Inline Helical size 205 gear drive has ratio range of 3.6 - 10,000 and a max torque of 3980 inch pounds. The UC Ultramite Inline product line offers flange or footed housing options. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›

View 205UC Ultramite Gear Drives

Falk Ultramite 206UC Gearmotors
Falk Ultramite 206UC Gearmotors
The Falk Ultramite UC Inline Helical size 206 gear drive has ratio range of 3.6 - 10,000 and a max torque of 5540 inch pounds. The UC Ultramite Inline product line offers flange or footed housing options. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›

View 206UC Ultramite Gear Drives

Falk Ultramite 207UC Gearmotors
Falk Ultramite 207UC Gearmotors
The Falk Ultramite UC Inline Helical size 207 gear drive has ratio range of 3.6 - 10,000 and a max torque of 7680 inch pounds. The UC Ultramite Inline product line offers flange or footed housing options. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›

View 207UC Ultramite Gear Drives

Falk Ultramite 208UC Gearmotors
Falk Ultramite 208UC Gearmotors
The Falk Ultramite UC Inline Helical size 208 gear drive has ratio range of 3.6 - 10,000 and a max torque of 15,000 inch pounds. The UC Ultramite Inline product line offers flange or footed housing options. Units include a motor adapter for ease of installation and removal of a standard NEMA C-Face motors
Expand Description ›

View 208UC Ultramite Gear Drives

Contact Ultramite Gear Drive Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.

Documentation

Falk Ultramite Type UCBN, UCFN, Sizes 201-14 Gear Drives 288-100 Manual | English | Imperial | 1 MB
Falk Ultramite Type UCBN, UCFN, Sizes 03-14 Gear Drives 288-101 Manual | English | Imperial | 240 KB
Falk Ultramite Type UCBN, UCFN, Sizes 3-9 IEC Motors and Adapters 288-120 Manual | English | Imperial | 114 KB