Rex Spherical Roller Bearings

Request Information

Rex Bearings represent the continuation of 80 years of bearing technology and experience. This design allows the inner race to misalign freely in any direction up to 4° of total misalignment. By design, Rex Bearings accept both radial and thrust loads under static, oscillatory, or dynamic conditions. The load is taken on the roller raceways, not the roller ends. This means that when thrust is loaded up to their allowable limit, Rex Bearings do not exhibit roller end wear.

FAQ: Rex Roller Bearing FAQs
Brochure: Link-Belt Spherical Roller Bearing Units

Features & Benefits:

  • Easy Bearing Clearence Adjustment
  • Replaceable Bearing
  • Shaft Ready
  • Super-finished Raceways
  • Rugged Housing
  • Multiple Housing Styles

Contact Rex Spherical Roller Bearings Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.