Bearing Parts & Kits

Request Information

Rexnord Bearings are built to survive the toughest applications. And, Rexnord has the Parts and Kits you need to keep your applications running smoothly. Whether you're looking for shims, bushings, sleeve inserts, spacers, locknuts, seal kits, caps, closures, collars, screws or more, Rexnord has the parts & kits you need.

Link-Belt DSB Take-up Frames-Hinged Top
Link-Belt DSB Take-up Frames-Hinged Top
Bore range 1 15/16" - 3 15/16" (45mm - 100mm); Travel length range 12"-30"
Link-Belt DSHB22500 Take-up Frames
Link-Belt DSHB22500 Take-up Frames
Bore range 1 15/16" - 3 15/16"; Travel length range 12" - 36"
Link-Belt DSLB Take-up Frames-Hinged Top
Link-Belt DSLB Take-up Frames-Hinged Top
Bore range 2 7/16" - 5 15/16"; Travel length range 12"-42"
Link-Belt LC Take-up Frames
Link-Belt LC Take-up Frames
Bore range 1" - 2 7/16" (25mm - 65mm); Travel length range 6"-24"
Link-Belt LHD Take-up Frames
Link-Belt LHD Take-up Frames
Bore range 1 3/16" - 5"
Link-Belt TAS3U200 Take-up Frames
Link-Belt TAS3U200 Take-up Frames
Bore range 15/16" - 2 3/16" (25mm - 55mm); Travel length range 6" - 18"
Link-Belt TDS3U200 Take-up Frames-Hinged Top
Link-Belt TDS3U200 Take-up Frames-Hinged Top
Bore range 1 15/16" - 3 15/16" (50mm - 100mm); Travel length range 12"-30"
Link-Belt TP Take-up Frames
Link-Belt TP Take-up Frames
Bore range 1/2" - 3 1/2" (17mm - 85mm); Travel length range 3" - 24"
Link-Belt TPT Take-up Frames
Link-Belt TPT Take-up Frames
Bore range 3/4" - 2" (20mm - 50mm); Travel length range 3" - 12"
Link-Belt TQP Take-up Frames
Link-Belt TQP Take-up Frames
Bore range 1/2" - 1 3/4" (17mm - 45mm); Travel length range 6" - 12"
Link-Belt TSP Take-up Frames
Link-Belt TSP Take-up Frames
Bore range 1/2" - 2 7/16" (17mm - 65mm); Travel length range 3" - 12"
Link-Belt TSPT Take-up Frames
Link-Belt TSPT Take-up Frames
Bore range 3/4" - 2" (20mm - 50mm); Travel length range 3" - 12"
Rex ZAT Take-up Frames
Rex ZAT Take-up Frames
Size code range 4 - 9
Rex ZFT Boot End Take-up Frames
Rex ZFT Boot End Take-up Frames
Size code range 6 - 9
Rex ZGT Head End Take-up Frames
Rex ZGT Head End Take-up Frames
Size code range 6 - 16
Rex ZHT Center Pull Take-up Frames
Rex ZHT Center Pull Take-up Frames
Size code range 5 - 16; Travel length range 12" - 42"
Rex ZNT Protected Screw Take-up Frames
Rex ZNT Protected Screw Take-up Frames
Size code range 6 - 11; Travel length range 12" - 36"
Rex ZST Center Pull Spring Loaded Take-up Frames
Rex ZST Center Pull Spring Loaded Take-up Frames
Size code range 5 - 13

Support for Bearings Parts & Kits

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.