Bearing Parts & Kits

Request Information

Rexnord Bearings are built to survive the toughest applications. And, Rexnord has the Parts and Kits you need to keep your applications running smoothly. Whether you're looking for shims, bushings, sleeve inserts, spacers, locknuts, seal kits, caps, closures, collars, screws or more, Rexnord has the parts & kits you need.

Link-Belt B22400-E Seals-Spring Loaded Lip
Link-Belt B22400-E Seals-Spring Loaded Lip
Bore range 1" - 5" (25mm - 125mm)
Link-Belt B22400-H Seal Assemblies-Floating Labyrinth
Link-Belt B22400-H Seal Assemblies-Floating Labyrinth
Bore range 1" - 5" (25mm - 125mm)
Link-Belt D5 Seal Kits
Link-Belt D5 Seal Kits
Bore range 1 7/16" - 10 1/2" (40mm - 260mm)
Link-Belt D5 Seals
Link-Belt D5 Seals
Bore range 1 7/16" - 10 1/2" (40mm - 260mm)
Link-Belt D8 E Type Seals-Spring Loaded Lip
Link-Belt D8 E Type Seals-Spring Loaded Lip
Bore range 1 7/16" - 10 1/2"
Link-Belt D8 H Type Seal Assemblies-Clearance-Independently Flushable
Link-Belt D8 H Type Seal Assemblies-Clearance-Independently Flushable
Bore range 1 7/16" - 10 1/2"
Link-Belt D8 H Type Seals-Clearance
Link-Belt D8 H Type Seals-Clearance
Bore range 1 7/16" - 10 1/2"
Link-Belt E Type Seal Kits-Single Lip
Link-Belt E Type Seal Kits-Single Lip
Bore range 1" - 5" (25mm - 125mm)
Link-Belt E7 Type Seal Kits-Triple Lip
Link-Belt E7 Type Seal Kits-Triple Lip
Bore range 1" - 5" (25mm - 125mm)
Link-Belt H Type Seal Kits-Clearance
Link-Belt H Type Seal Kits-Clearance
Bore range 1" - 5" (25mm - 125mm)
Link-Belt Kevlar Body Lip Seals for Pentac 5-Point
Link-Belt Kevlar Body Lip Seals for Pentac 5-Point
Bore range 1 7/16" - 10 1/2" (40mm - 260mm)
Link-Belt Klean-Gard Rear Auxiliary Seals
Link-Belt Klean-Gard Rear Auxiliary Seals
Bore range 3/4" - 1 1/2" (20mm - 40mm)
Link-Belt LER Type Seal Rings-Multi-Labyrinth
Link-Belt LER Type Seal Rings-Multi-Labyrinth
Bore range 1 7/16" - 10 1/2" (40mm - 260mm)
Link-Belt LER Type Seal Rings-Multi-Labyrinth Metal Triple
Link-Belt LER Type Seal Rings-Multi-Labyrinth Metal Triple
Bore range 1 7/16" - 10 1/2" (40mm - 260mm)
Link-Belt LER Type Seals
Link-Belt LER Type Seals
Bore range 1 7/16" - 10 1/2" (40mm - 260mm)
Link-Belt Split Housed V-ring Type Seals
Link-Belt Split Housed V-ring Type Seals
Bore range 1 7/16" - 10 1/2" (40mm - 260mm)
Link-Belt T Water Type Seal Assemblies
Link-Belt T Water Type Seal Assemblies
Bore range 1 7/16" - 4 15/16"
Rex K Type Seal Kits-Light Contact Single Lip
Rex K Type Seal Kits-Light Contact Single Lip
Size code range 2 -11
Rex M Type Seal Kits-Spring Loaded Heavy Contact
Rex M Type Seal Kits-Spring Loaded Heavy Contact
Size code range 2 - 16
Rex M Type Seal Kits-Viton-Spring Loaded Heavy Contact
Rex M Type Seal Kits-Viton-Spring Loaded Heavy Contact
Size code range 2 - 16

Support for Bearings Parts & Kits

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.