Bearing Parts & Kits

Request Information

Rexnord Bearings are built to survive the toughest applications. And, Rexnord has the Parts and Kits you need to keep your applications running smoothly. Whether you're looking for shims, bushings, sleeve inserts, spacers, locknuts, seal kits, caps, closures, collars, screws or more, Rexnord has the parts & kits you need.

Link-Belt 300 Series Locking Plugs
Link-Belt 300 Series Locking Plugs
Bore range 3/4" - 3 15/16"
Link-Belt Bearing Balls
Link-Belt Bearing Balls
Bore range 1/2" - 4" (17mm - 100mm)
Link-Belt Bushings-Replacement-Bronze
Link-Belt Bushings-Replacement-Bronze
Bore range 1/2" - 12"
Link-Belt Shims
Link-Belt Shims
Bore range 7/8" - 12"
Link-Belt Solid Housed Locking Plugs
Link-Belt Solid Housed Locking Plugs
Bore range 1" - 5" (25mm - 125mm)
Link-Belt Solid Housed Locknuts
Link-Belt Solid Housed Locknuts
Bore range 1 7/16" - 3 15/16"
Link-Belt Solid Housed Lockwashers
Link-Belt Solid Housed Lockwashers
Bore range 1 7/16" - 3 15/16"
Link-Belt Split Housed Locknuts
Link-Belt Split Housed Locknuts
Bore range 1 7/16" - 10 1/2" (40mm - 260mm)
Link-Belt Split Housed Lockwashers
Link-Belt Split Housed Lockwashers
Bore range 1 7/16" - 10 1/2" (40mm - 260mm)
Link-Belt Stabilizing Spacer Rings
Link-Belt Stabilizing Spacer Rings
Bore range 1 7/16" - 10 1/2" (40mm - 260mm)

Support for Bearings Parts & Kits

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.