Bearing Parts & Kits

Request Information

Rexnord Bearings are built to survive the toughest applications. And, Rexnord has the Parts and Kits you need to keep your applications running smoothly. Whether you're looking for shims, bushings, sleeve inserts, spacers, locknuts, seal kits, caps, closures, collars, screws or more, Rexnord has the parts & kits you need.

Link-Belt & Rex Microlock Assembly Kits
Link-Belt & Rex Microlock Assembly Kits
Size code range 2 - 16
Link-Belt Replacement Kits (Bearing+Adapter+Seal)
Link-Belt Replacement Kits (Bearing+Adapter+Seal)
Bore range 1 7/16" - 10 1/2" (40mm - 260mm)
Rex Shurlok Installation Tools
Rex Shurlok Installation Tools
Bore range 1 7/16" - 6 15/16" (45mm - 125mm)

Support for Bearings Parts & Kits

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.