Bearing Parts & Kits

Request Information

Rexnord Bearings are built to survive the toughest applications. And, Rexnord has the Parts and Kits you need to keep your applications running smoothly. Whether you're looking for shims, bushings, sleeve inserts, spacers, locknuts, seal kits, caps, closures, collars, screws or more, Rexnord has the parts & kits you need.

Link-Belt 200 Series 4-Bolt Flange Housings
Link-Belt 200 Series 4-Bolt Flange Housings
Bore range 1/2" - 3 1/2" (17mm - 85mm)
Link-Belt 200 Series Pillowblock Housings
Link-Belt 200 Series Pillowblock Housings
Bore range 1/2" - 4" (17mm - 100mm)
Link-Belt GMSA Housings
Link-Belt GMSA Housings
Bore range 1" - 2 3/16" (25mm - 55mm)
Link-Belt GMSB Housings
Link-Belt GMSB Housings
Bore range 1" - 2 3/16" (25mm - 55mm)
Link-Belt Klean-Gard 2-Bolt Flange Housings
Link-Belt Klean-Gard 2-Bolt Flange Housings
Bore range 3/4" - 1 1/2" (20mm - 40mm)
Link-Belt Klean-Gard 4-Bolt Flange Housings
Link-Belt Klean-Gard 4-Bolt Flange Housings
Bore range 3/4" - 1 1/2" (20mm - 40mm)
Link-Belt MS Housings
Link-Belt MS Housings
Bore range 1/2" - 2 3/16" (17mm - 55mm)
Link-Belt MSC Housings
Link-Belt MSC Housings
Bore range 1/2" - 2 3/16" (17mm - 55mm)
Link-Belt MST Housings
Link-Belt MST Housings
Bore range 1/2" - 1 1/4" (17mm - 30mm)
Link-Belt MSTR Housings
Link-Belt MSTR Housings
Bore range 3/4" - 1 1/4" (20mm - 30mm)
Link-Belt PKLB6800F Housings & Seals
Link-Belt PKLB6800F Housings & Seals
Bore range 2 7/16" - 10 1/2" (65mm - 260mm)
Link-Belt PKLB7800F Housing & Seals
Link-Belt PKLB7800F Housing & Seals
Bore range 75mm - 280mm
Link-Belt PLB Series Housings - Housings Only
Link-Belt PLB Series Housings - Housings Only
Bore range 1 7/16" - 10 1/2" (40mm - 260mm)
Link-Belt PLB6800 & 6600 D8 Housings & Seals
Link-Belt PLB6800 & 6600 D8 Housings & Seals
Bore range 1 7/16" - 10 1/2"
Link-Belt PLB6800 & 6600 Housings & Seals
Link-Belt PLB6800 & 6600 Housings & Seals
Bore range 1 7/16" - 10 1/2" (40mm - 260mm)
Link-Belt PLB6800 Housings
Link-Belt PLB6800 Housings
Bore range 1 7/16" - 3 1/2" (40mm - 90mm)
Link-Belt PLB6800F Housing
Link-Belt PLB6800F Housing
Bore range 2 7/16" - 10 1/2" (65mm - 260mm)
Link-Belt PLB6900 Housings & Seals
Link-Belt PLB6900 Housings & Seals
Bore range 1 7/16" - 10 7/16"
Link-Belt PLB7800 Housings & Seals
Link-Belt PLB7800 Housings & Seals
Bore range 75mm - 100mm
Link-Belt PLB7800F Housings
Link-Belt PLB7800F Housings
Bore range 75mm - 280mm

Support for Bearings Parts & Kits

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.