Bearing Parts & Kits

Request Information

Rexnord Bearings are built to survive the toughest applications. And, Rexnord has the Parts and Kits you need to keep your applications running smoothly. Whether you're looking for shims, bushings, sleeve inserts, spacers, locknuts, seal kits, caps, closures, collars, screws or more, Rexnord has the parts & kits you need.

Link-Belt 200 Series End Closures-Plastic
Link-Belt 200 Series End Closures-Plastic
Bore range 3/4" - 2 7/16" (20mm - 60mm)
Link-Belt 200 Series End Closures-Steel
Link-Belt 200 Series End Closures-Steel
Bore range 3/4" - 4" (20mm - 100mm)
Link-Belt 300 Series End Closures-Steel
Link-Belt 300 Series End Closures-Steel
Bore range 3/4" - 3 15/16"
Link-Belt B22500 Series Solid Housed End Closures-Steel
Link-Belt B22500 Series Solid Housed End Closures-Steel
Bore range 1 7/16" - 5" (110mm - 125mm)
Link-Belt Solid Housed End Closures-Steel
Link-Belt Solid Housed End Closures-Steel
Bore range 1" - 4" (25mm - 100mm)
Link-Belt Split Housed End Closures-Cast Iron-Stabilizing Spacer Rings
Link-Belt Split Housed End Closures-Cast Iron-Stabilizing Spacer Rings
Bore range 1 7/16" - 10 1/2" (40mm - 260mm)
Link-Belt Split Housed End Closures-Steel
Link-Belt Split Housed End Closures-Steel
Bore range 1 7/16" - 10 1/2" (40mm - 260mm)
Link-Belt TDLB Split Housed End Closures-Cast Iron
Link-Belt TDLB Split Housed End Closures-Cast Iron
Bore range 2 7/16" - 5 15/16"

Support for Bearings Parts & Kits

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.