Bearing Parts & Kits

Request Information

Rexnord Bearings are built to survive the toughest applications. And, Rexnord has the Parts and Kits you need to keep your applications running smoothly. Whether you're looking for shims, bushings, sleeve inserts, spacers, locknuts, seal kits, caps, closures, collars, screws or more, Rexnord has the parts & kits you need.

Link-Belt 200 Series Eccentric Locking Collar Kits
Link-Belt 200 Series Eccentric Locking Collar Kits
Bore range 1/2" - 2 7/16"
Link-Belt 200 Series Set Collar Kits
Link-Belt 200 Series Set Collar Kits
Bore range 2 1/2" - 4" (65mm - 100mm)
Link-Belt 300 Series Set Collar Kits
Link-Belt 300 Series Set Collar Kits
Bore range 3/4" - 3 15/16"
Link-Belt Set Collar Kits
Link-Belt Set Collar Kits
Bore range 1" - 4" (25mm - 100mm)
Rex 2000 & 5000 Series Set Collar Kits
Rex 2000 & 5000 Series Set Collar Kits
Size code range 2 - 16
Rex 3000 Series Set Collar Kits
Rex 3000 Series Set Collar Kits
Size code range 4 - 11

Support for Bearings Parts & Kits

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.