Ball Bearings

Request Information

Our ball bearings are backed by more than 70 years of manufacturing and technical expertise, and we offer the widest range of duty and performance options, along with many housing, seal and mounting choices. With a legacy of performance and quality, Link-Belt ball bearings are trusted leaders when you need a ball bearing that will lend uptime, quality and performance to your application. Plus, we’ll help you make the optimal choice to meet your unique needs.

FAQ: Link-Belt S Series Intermediate-Duty Ball Bearings
Product Sheet: Link-Belt S, W Series Intermediate-Duty Ball Bearings
FAQ: Link-Belt Klean-Gard Ball Bearings


Features & Benefits:

  • Wide range of duty options including standard, medium, intermediate, heavy
  • Corrosion-resistant options with shaft sizes up to 1-15/16 inches (49 mm)
  • Shaft sizes up to 4 inches (102 mm)
  • Optional Spyglass Optical Strain Sensor
  • Centrik-Lok CL and SHURLOK mounting collars
  • Multiple seal options for performance and protection
  • Solid housings that ship pre-loaded with right lubricant for the application
  • Patented shaft attachment options to improve holding force, ease installation
Link-Belt F200 Flange Block Ball Bearings
Link-Belt F200 Flange Block Ball Bearings
Bore range 1/2" - 3 1/2" (17mm - 85mm); Setscrew locking; Seal configurations: Single lip, Clearance, Triple lip, Free Running; Closed end cap available on request
Link-Belt F3CL200 Flange Block Ball Bearings
Link-Belt F3CL200 Flange Block Ball Bearings
Bore range 1/2" - 3 1/2" (20mm - 85mm); Centrik-lok CL collar; Seal configurations: Single lip with flingers, Clearance, Triple lip, Free Running; Closed end cap available on request; Ideal solution for conveyors and fan & blower applications
Expand Description ›
Link-Belt F3S200 Flange Block Ball Bearings
Link-Belt F3S200 Flange Block Ball Bearings
Bore range 1/2" - 2 15/16" (20mm - 40mm); Setscrew locking; Seal configurations: Single lip, Free Running
Link-Belt F3U200 Flange Block Ball Bearings
Link-Belt F3U200 Flange Block Ball Bearings
Bore range 1/2" - 3 1/2" (17mm - 85mm); Setscrew locking; Seal configurations: Single lip, Clearance, Triple lip, Free Running; Closed end cap available on request
Link-Belt F3W200 Flange Block Ball Bearings
Link-Belt F3W200 Flange Block Ball Bearings
Bore range 1/2" - 2"; Eccentric locking collar; Seal configurations: Single lip, Free Running; Closed end cap available on request
Link-Belt F3Y200 Flange Block Ball Bearings
Link-Belt F3Y200 Flange Block Ball Bearings
Bore range 3/4" - 2 7/16"; Eccentric locking collar; Seal configurations: Single lip, Clearance, Triple lip, Free Running; Closed end cap available on request
Link-Belt FB3CL200 Flange Block Ball Bearings
Link-Belt FB3CL200 Flange Block Ball Bearings
Bore range 3/4" - 1 7/16" (20mm - 35mm); Centrik-lok CL collar; Seal configurations: Single lip with flingers, Clearance, Triple lip, Free Running; Closed end cap available on request; Ideal solution for conveyor applications
Expand Description ›
Link-Belt FB3S200 Flange Block Ball Bearings
Link-Belt FB3S200 Flange Block Ball Bearings
Bore range 3/4" - 1 7/16" (20mm - 35mm); Setscrew locking; Seal configurations: Single lip, Free Running
Link-Belt FB3U200 Flange Block Ball Bearings
Link-Belt FB3U200 Flange Block Ball Bearings
Bore range 3/4" - 1 7/16" (20mm - 35mm); Setscrew locking; Seal configurations: Single lip, Clearance, Triple lip, Free Running; Closed end cap available on request
Link-Belt FB3W200 Flange Block Ball Bearings
Link-Belt FB3W200 Flange Block Ball Bearings
Bore range 3/4" - 1 7/16"; Eccentric locking collar; Seal configurations: Single lip, Free Running; Closed end cap available on request
Link-Belt FB3Y200 Flange Block Ball Bearings
Link-Belt FB3Y200 Flange Block Ball Bearings
Bore range 3/4" - 1 7/16"; Eccentric locking collar; Seal configurations: Single lip, Clearance, Triple lip, Free Running; Closed end cap available on request
Link-Belt FC3CL200 Flange Block Ball Bearings
Link-Belt FC3CL200 Flange Block Ball Bearings
Bore range 7/8" - 4" (25mm - 100mm); Centrik-lok CL collar; Seal configurations: Single lip with flingers, Clearance, Triple lip, Free Running; Closed end cap available on request
Link-Belt FC3S200 Flange Block Ball Bearings
Link-Belt FC3S200 Flange Block Ball Bearings
Bore range 1 1/4" - 2 15/16" (35mm - 40mm); Setscrew locking; Seal configurations: Single lip, Free Running
Link-Belt FC3U200 Flange Block Ball Bearings
Link-Belt FC3U200 Flange Block Ball Bearings
Bore range 7/8" - 4" (25mm - 100mm); Setscrew locking; Seal configurations: Single lip, Clearance, Triple lip, Free Running; Closed end cap available on request
Link-Belt FC3Y200 Flange Block Ball Bearings
Link-Belt FC3Y200 Flange Block Ball Bearings
Bore range 7/8" - 2 7/16"; Eccentric locking collar; Seal configurations: Single lip, Clearance, Triple lip, Free Running; Closed end cap available on request
Link-Belt FCEU300 Flange Block Ball Bearings
Link-Belt FCEU300 Flange Block Ball Bearings
Bore range 1 1/4" - 3 15/16"; Single setscrew collar; Seal configurations: Clearance, Double lip; Closed end cap available on request
Link-Belt FCU300 Flange Block Ball Bearings
Link-Belt FCU300 Flange Block Ball Bearings
Bore range 3/4" - 3 15/16"; Single setscrew collar; Seal configurations: Clearance, Double lip; Closed end cap available on request
Link-Belt FCU3K00 Flange Block Ball Bearings
Link-Belt FCU3K00 Flange Block Ball Bearings
Bore range 1 11/16" - 3 7/16"; Adapter mount; Seal configurations: Clearance, Double lip; Closed end cap available on request
Link-Belt FEU300 Flange Block Ball Bearings
Link-Belt FEU300 Flange Block Ball Bearings
Bore range 7/8" - 3 15/16"; Single setscrew collar; Seal configurations: Clearance, Double lip; Closed end cap available on request
Link-Belt FEU3K00 Flange Block Ball Bearings
Link-Belt FEU3K00 Flange Block Ball Bearings
Bore range 1 11/16" - 3 7/16"; Adapter mount; Seal configurations: Clearance, Double lip; Closed end cap available on request

Contact Ball Bearings Product Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.

Documentation

Link-Belt FF200 Series Ball Bearings BR3-010 Manual | English | 80 KB
Link-Belt Klean-Gard SS200 Series Ball Bearings BR3-011 Manual | English | 263 KB
Link-Belt Cylindrical Roller Bearings BR3-013 Manual | English | 800 KB
Link-Belt and Rex Bearings Field Guide BR9-001 Manual | English | 1 MB