
280 items
-
BPB22440E MFG #: Link-Belt$0.00 /
- Retainer Type: STEEL
- Shaft Diameter (in): 2 1/2 in
- Type of Seal: Spring Loaded Heavy Contact Seal
-
BY409765 MFG #: Link-Belt$0.00 /
- Retainer Type: STEEL
- Shaft Diameter (in): 3 1/2 in
- Type of Seal: Clearance Seal
-
BY410017 MFG #: Link-Belt$0.00 /
- Retainer Type: STEEL
- Shaft Diameter (in): 3 in
- Type of Seal: Clearance Seal with Special Flinger on Collar Side
-
BY410315 MFG #: Link-Belt$0.00 /
- Retainer Type: STEEL
- Shaft Diameter (in): 1 3/4 in
- Type of Seal: Clearance Seal
-
BY410726E MFG #: Link-Belt$0.00 /
- Retainer Type: STEEL
- Shaft Diameter (in): 2 15/16 in
- Type of Seal: Spring Loaded Heavy Contact Seal
-
PB22416E MFG #: Link-Belt$0.00 /
- Retainer Type: STEEL
- Shaft Diameter (in): 1 in
- Type of Seal: Spring Loaded Heavy Contact Seal
-
PB22416H MFG #: Link-Belt$0.00 /
- Retainer Type: STEEL
- Shaft Diameter (in): 1 in
- Type of Seal: Clearance Seal
-
PB22416HK5 MFG #: Link-Belt$0.00 /
- Retainer Type: STEEL
- Shaft Diameter (in): 1 in
- Type of Seal: Clearance Seal