BS217910 PILLOWBLK PB224278XXXXXEK

10425300 MFG #: LINK
$0.00 /
  • Housing Style: Pillow Block
  • Bore Diameter (in): 1.6875 in
  • Height: 4.50
  • Length: 8.50
  • Net Weight: 9.61
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.50
QTY