F400 Series Torque Limiter

placeholder

Next-generation Autogard F400 Series torque limiters feature the best bore size range available, making it compatible with larger drive shafts and enabling the selection of a smaller coupling size based on torque setting. Superior dirt ingress protection is now available as standard, offering minimal, “fit-and-forget” maintenance. In addition, the new design has excellent temperature resistance, making it possible to use one model for all applications with temperatures ranging from -22°F to 176°F (-30°C to 80°C).


Features & Benefits

  • Unique reverse-to-reset mechanism
  • Accommodates high- and low-speed applications
  • Torque range up to 220,000 in-lbs (24,860 Nm)
  • Shaft sizes up to 6 inches (150 mm)

F400 Series Details

  • Appropriate for applications with temperatures ranging from -22°F to 176°F (-30°C to 80°C). 
  • Market-leading bore capacity.
  • Ingress protection is available as standard, offering minimal, “fit-and-forget” maintenance. 
  • Uses unique reverse-to-reset mechanism.
  • Accommodates applications ranging from low to high speeds. 
  • Features a torque range up to 220,000 in-lbs (24,860 Nm).
  • Shaft sizes up to 6 inches (150 mm).

Compatible with Falk V-Class Gear Drives