X

Notice

You are switching to a language site that has limited content, including:

Product Pages

Product models, SKUs, specifications and CAD drawings are currently only available in English.

Selection Tools

Product selection and configuration tools are currently only available in English.

CAD Drawings

Catalogs, manuals, brochures, product sheets and expert knowledge documentation is limited.

OK Cancel

RexCarbon Roller Chain

A maintenance-free and long lasting chain that is best for applications that make lubrication difficult or almost impossible. This chain has a medium load capacity, and works in difficult conditions. 

Features & Benefits

  • Maintenance-free due to high-tech carbon sliding sleeves
  • Extremely long service life
  • Low noise
  • Eco-friendly

Product Details

  • Extremely long service life, even without relubrication
  • High energy efficiency
  • High wear resistance, 18 times better than the previous model
  • High-tech carbon sliding sleeves
  • Extremely robust
  • NSF H1 certification
  • Low-friction chain bearing
  • Carbon Sliding Sleeves
  • 08 B only available with curved link plate
  • Also suitable as multiplex chain
  • Special versions suitable for temperatures up to + 175° C

Documentation

RexCarbon Roller Chain – Extreme Performance by Rexnord

ECE5-007_A4

Product Sheet | English | 364 KB