Link-Belt KFBS200 Flange Block Ball Bearings

24 items

  • KFB2M25CK5 MFG #: Link-Belt
    Out of Stock
    • Shaft Diameter: 25 mm
    • Type of Seal: Single Lip Contact Seal
  • KFB2M25K5 MFG #: Link-Belt
    Out of Stock
    • Shaft Diameter: 25 mm
    • Type of Seal: Single Lip Contact Seal
  • KFBS216 MFG #: Link-Belt
    Out of Stock
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 13/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/8 in
    • (D)Length Through Bore: 1 11/64 in
  • KFBS216D MFG #: Link-Belt
    Out of Stock
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 13/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/8 in
    • (D)Length Through Bore: 1 11/64 in
  • KFBS216DC MFG #: Link-Belt
    Out of Stock
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 13/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/8 in
    • (D)Length Through Bore: 1 11/64 in
  • KFBS219D MFG #: Link-Belt
    Out of Stock
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 1/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in
    • (D)Length Through Bore: 1 11/32 in
  • KFBS219DC MFG #: Link-Belt
    Out of Stock
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 1/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in
    • (D)Length Through Bore: 1 11/32 in
  • KFBS220D MFG #: Link-Belt
    Out of Stock
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 3/8 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in
    • (D)Length Through Bore: 1 9/16 in
  • KFBS220DC MFG #: Link-Belt
    Out of Stock
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 3/8 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in
    • (D)Length Through Bore: 1 9/16 in
  • KFBS222 MFG #: Link-Belt
    Out of Stock
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 3/8 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in
    • (D)Length Through Bore: 1 9/16 in
  • KFBS222D MFG #: Link-Belt
    Out of Stock
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 3/8 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in
    • (D)Length Through Bore: 1 9/16 in
  • KFBS222DC MFG #: Link-Belt
    Out of Stock
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 3/8 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in
    • (D)Length Through Bore: 1 9/16 in
  • KFBS223D MFG #: Link-Belt
    Out of Stock
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 3/8 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in
    • (D)Length Through Bore: 1 9/16 in
  • KFBS223DC MFG #: Link-Belt
    Out of Stock
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 3/8 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in
    • (D)Length Through Bore: 1 9/16 in
  • KFBS223DK6 MFG #: Link-Belt
    Out of Stock
    • Shaft Diameter: 1 7/16 in
    • Type of Seal: Single Lip Contact Seal
  • KFBS2E20 MFG #: Link-Belt
    Out of Stock
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 1/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in
    • (D)Length Through Bore: 1 11/32 in