KFB2M25K5 25MM FLANGE BALL BRG
10407733
MFG #: Link-Belt
$0.00
/
- Bore Diameter (mm): 25 mm
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Polyamide
- Housing Style: Flange Block
- Housing Type: Flange, Bracket, Three Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base to Center Height (in): 3.53 in
- Bearing Brand: LINK-BELT KLEAN-GARD
- Bearing Centerline to Bolt Hole Center (in): 1.8125 in
- Bearing Insert Finish: Black Oxide
- Bolt Size (in): 3/8 in
- Bolt Spacing (in): 1.625 in
- Bolt Spacing Height Direction (in): 1.125 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Foot Height (in): 0.56 in
- Grease Fitting Thread Size: RP 1/8 PAR
- Height: 2.00
- Housing Color: Black
- Housing Construction: One Piece
- Housing Width (in): 2.719 in
- Length: 4.00
- Lube Fill Percent: 100% GREASE FILL
- Max Operating Temperature (C): 90 C
- Max Operating Temperature (F): 194 F
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 0.79
- Overall Height (in): 1.53125 in
- Overall Height to Inside of End Cap (in): 1.94 in
- Overall Length (in): 4.89 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Size Code: 205
- Static Load Rating (lb): 1760 lb
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
25 mm Mounted Ball Bearing, Intermediate Duty, Polyamide 3-Bolt Bracket Flange Block, Setscrew Locking, Single Lip Contact Seal, Preservative Only