MS7 SINGLE LIP SEAL KIT
10430299
MFG #: Rex
$0.00
/
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 1.25
- Length: 4.50
- Maximum Speed (RPM): 2200 rpm
- Net Weight: 0.20
- Series: M Type Seal Kits-Spring Loaded Heavy Contact
- Size Code: 7
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.50
M Spring Loaded Heavy Contact Seal Kit for Spherical Roller Bearing