CF-A-200-0-50 ELEMENT ONLY
10718564
MFG #: Centa
$0.00
/
- Coupling Size: 200
- Coupling Style: Element
- Continuous Torque Rating (in-lb): 21242 in/lbs
- Continuous Torque Rating (Nm): 2400 Nm
- Element Material: Natural Rubber & Aluminum
- Inner Diameter (in): 5.7 in
- Inner Diameter (mm): 145 mm
- Net Weight: 5.30
- Weight unit: KG