
72 items
-
CU_005096$0.00 /
- Continuous Torque Rating (lb-in): 89 lb-in
- Continuous Torque Rating (Nm): 10 Nm
- Coupling Size: 1
-
CU_005097$0.00 /
- Continuous Torque Rating (lb-in): 89 lb-in
- Continuous Torque Rating (Nm): 10 Nm
- Coupling Size: 1
-
CU_005098$0.00 /
- Continuous Torque Rating (lb-in): 177 lb-in
- Continuous Torque Rating (Nm): 20 Nm
- Coupling Size: 2
-
CU_005099$0.00 /
- Continuous Torque Rating (lb-in): 177 lb-in
- Continuous Torque Rating (Nm): 20 Nm
- Coupling Size: 2
-
CU_005100$0.00 /
- Continuous Torque Rating (lb-in): 443 lb-in
- Continuous Torque Rating (Nm): 50 Nm
- Coupling Size: 4