CF-A-016-0-60 ELEMENT ONLY
10719833
MFG #: Centa
$0.00
/ EA
- Coupling Size: 16
- Coupling Style: Element
- Continuous Torque Rating (in-lb): 1770 in/lbs
- Continuous Torque Rating (Nm): 200 Nm
- Element Material: Natural Rubber & Aluminum
- Inner Diameter (in): 2.8 in
- Inner Diameter (mm): 70 mm
- Net Weight: 0.65
- Weight unit: KG