CF-A-008-0-60 ELEMENT ONLY
10722772
MFG #: Centa
$0.00
/ EA
- Coupling Size: 8
- Coupling Style: Element
- Continuous Torque Rating (in-lb): 885 in/lbs
- Continuous Torque Rating (Nm): 100 Nm
- Element Material: Natural Rubber & Aluminum
- Inner Diameter (in): 2.4 in
- Inner Diameter (mm): 60 mm
- Net Weight: 0.35
- Weight unit: KG