712.S71.CMBRA C=9.38
10135177
MFG #: Thomas
$0.00
/
- Coupling Size: 712
- Continuous Torque Rating (in-lb): 110000 in/lbs
- Coupling Model(s): Series 71
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Distance Between Shaft Ends (in): 9.38 in
- Height: 18.00
- Length: 18.00
- Net Weight: 118.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Standard center member assembly for Thomas Series 71 coupling, size 712. Length: 9.38 in.