21 items
-
018743 MFG #: THOM$0.00 /
- Continuous Torque Rating: 930 lb-in
- Coupling Size: 150
- Disc Pack Material: Stainless Steel
-
738217 MFG #: THOM$0.00 /
- Continuous Torque Rating: 1,630 lb-in
- Coupling Size: 175
- Disc Pack Material: Stainless Steel
-
938217 MFG #: THOM$0.00 / EA
- Continuous Torque Rating: 1,630 lb-in
- Coupling Size: 175
- Disc Pack Material: Stainless Steel
-
003188 MFG #: THOM$0.00 /
- Continuous Torque Rating: 3,060 lb-in
- Coupling Size: 225
- Disc Pack Material: Stainless Steel
-
038218 MFG #: THOM$0.00 /
- Continuous Torque Rating: 3,060 lb-in
- Coupling Size: 225
- Disc Pack Material: Stainless Steel
-
238218 MFG #: THOM$0.00 /
- Continuous Torque Rating: 3,060 lb-in
- Coupling Size: 225
- Disc Pack Material: Stainless Steel
-
338219 MFG #: THOM$0.00 /
- Continuous Torque Rating: 7,260 lb-in
- Coupling Size: 300
- Disc Pack Material: Stainless Steel
-
538219 MFG #: THOM$0.00 /
- Continuous Torque Rating: 7,260 lb-in
- Coupling Size: 300
- Disc Pack Material: Stainless Steel