175.S71.CMBRA C=3.50

10026753 MFG #: Thomas
$0.00 /
  • Coupling Size: 175
  • Continuous Torque Rating (in-lb): 1630 in/lbs
  • Coupling Model(s): Series 71
  • Disc Pack Material: Stainless Steel
  • Disc Pack Profile: Slabbed
  • Distance Between Shaft Ends (in): 3.5 in
  • Height: 5.00
  • Length: 4.50
  • Net Weight: 4.41
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.75
Standard center member assembly for Thomas Series 71 coupling, size 175. Length: 3.50 in.
QTY