175.S71.CMBRA C=5.00
10018025
MFG #: Thomas
$0.00
/ EA
- Coupling Size: 175
- Continuous Torque Rating (in-lb): 1630 in/lbs
- Coupling Model(s): Series 71
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Distance Between Shaft Ends (in): 5 in
- Height: 5.00
- Length: 5.00
- Net Weight: 4.85
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.50
Standard center member assembly for Thomas Series 71 coupling, size 175. Length: 5.00 in.