562.S71.CMBRA C=8.00
10010087
MFG #: Thomas
$0.00
/
- Coupling Size: 562
- Continuous Torque Rating (in-lb): 84100 in/lbs
- Coupling Model(s): Series 71
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Distance Between Shaft Ends (in): 8 in
- Height: 12.00
- Length: 12.00
- Net Weight: 88.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Standard center member assembly for Thomas Series 71 coupling, size 562. Length: 8.00 in.