NS5700-23T_1-1/4IN_1KW1SS_PA
10028533
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1-1/4 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 1
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 23
- Pitch Diameter (in): 11.016 in
- Pitch Diameter (mm): 279.8
- Sprocket Construction: Molded Split Sprocket
- Chain Number: 5700
- Height: 3.00
- Length: 7.00
- Net Weight: 0.91
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 5700
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
5700 Series Molded Split Sprocket with 23Teeth and a 1-1/4in Round Shaft-ready Bore with 1 Keyway and 1 Setscrew in PA material